HUBBELL WIRING DEVICE-KELLEMS
Image of 15MP6P10 15-Pin D-Sub to 8-Pin Male, 8" Tail, Plenum Rated, 10 Pack
Image of 15MP6P10 15-Pin D-Sub to 8-Pin Male, 8" Tail, Plenum Rated, 10 Pack
Discontinued

15-Pin D-Sub to 8-Pin Male, 8" Tail, Plenum Rated, 10 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 15MP6P10

15-Pin D-Sub to 8-Pin Male, 8" Tail, Plenum Rated, 10 Pack

  • 15-Pin D-Sub to 8-Pin Male
  • 8" Tail
  • Plenum Rated
  • 10 Pack

Product details

General

Application

15 Pin to 8 Pin Connector W/ 8" Tail

Catalog Number

15MP6P10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

X-END AV Plug-n-Play System

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

VGA

UPC

662620213903

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

40

Resources and downloads