HUBBELL WIRING DEVICE-KELLEMS
Image of 15N6P1 Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 90 Degree, Single Pack
Image of 15N6P1 Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 90 Degree, Single Pack
Discontinued

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 90 Degree, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 15N6P1

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin to Female, 90 Degree, Single Pack

  • D-Sub
  • 15-Pin
  • Female 8-Pin to Female
  • 90 Degree

Standard Product

Product details

General

Application

15 Pin to 8 Pin Connector, Angled 90

Catalog Number

15N6P1

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

X-END AV Plug-n-Play System

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

VGA

UPC

662620291550

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

100

Resources and downloads