HUBBELL WIRING DEVICE-KELLEMS
Image of HICH Hi-IMPACT Coupler Drop Housing, IP 67, Black
Image of HICH Hi-IMPACT Coupler Drop Housing, IP 67, Black
Image of HICH Hi-IMPACT Coupler Drop Housing, IP 67, Black
Image of HICH Hi-IMPACT Coupler Drop Housing, IP 67, Black
+1
Image of HICH Hi-IMPACT Coupler Drop Housing, IP 67, Black

Hi-IMPACT Coupler Drop Housing, IP 67, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HICH

Hi-IMPACT Coupler Drop Housing, IP 67, Black

  • Housing made from high impact polymer

Product details

General

Catalog Number

HICH

Connector Type

Hi-Impact Coupler Housing

Environmental Conditions

TIA 568-C

EU RoHS Indicator

Yes

Item Type

Coupler Drop Housing

Material

Valoxâ„¢

Material - Mounting Hardware

HI-IMPACT

Specifications

HI-Impact Housing - Valox®, UL 94V-0

Temperature Rating

TIA 568-C

UPC

662620213859

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed

Logistics

Carton Quantity

25

Pallet Quantity

2700

Resources and downloads