HUBBELL WIRING DEVICE-KELLEMS
Image of HPW89D Interconnects, Modular 66 89D Bracket
Image of HPW89D Interconnects, Modular 66 89D Bracket

Interconnects, Modular 66 89D Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPW89D

Interconnects, Modular 66 89D Bracket

  • Used to Mount 66M Series Blocks

Product details

General

Accessory Type

Bracket

Catalog Number

HPW89D

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Series

Modular 66

UPC

662620821221

Dimensions

Height

1.5 in

Width

2.48 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Logistics

Carton Quantity

50

Pallet Quantity

2200

Resources and downloads