HUBBELL WIRING DEVICE-KELLEMS
Image of IFP126W Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, White
Image of IFP126W Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, White
Image of IFP126W Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, White
Image of IFP126W Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, White

Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IFP126W

Plates, 1-Gang Cover, Loads up to 6- Port, With Label Field, White

  • Industry's only decorator plate with labels UL listed for power and low-voltage

Product details

General

Application

Standard Faceplate GSA

Catalog Number

IFP126W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Enterprise Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Orientation

Vertical

Size

Standard

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Type

Decorator

UPC

662620218205

Certifications And Compliance

Industry Standard(s)

UL Listed For Power And Low-Voltage

Logistics

Carton Quantity

25

Resources and downloads