HUBBELL WIRING DEVICE-KELLEMS
Image of IM2K1W Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, White
Buy America(n) Qualified

Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IM2K1W

Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, White

  • Keystone
  • 2-Port
  • Flat
  • 1 Unit

2-Port Keystone Module

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM2K1W

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  •  AV Module Type - Keystone, 2-port, Flat
  • AV Module - Unloaded

Style

Flat

Type

Keystone Snap-Fit

UPC

662620826967

Dimensions

Display Size

1-Unit

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50