HUBBELL WIRING DEVICE-KELLEMS
Image of IMB153X2W iStation Modules, 15-Pin, XLR, 3.5 MM Stereo Jack, Unloaded, 2-Unit, White
Image of IMB153X2W iStation Modules, 15-Pin, XLR, 3.5 MM Stereo Jack, Unloaded, 2-Unit, White
Discontinued

iStation Modules, 15-Pin, XLR, 3.5 MM Stereo Jack, Unloaded, 2-Unit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMB153X2W

iStation Modules, 15-Pin, XLR, 3.5 MM Stereo Jack, Unloaded, 2-Unit, White

  • 15-Pin
  • XLR
  • 3.5 MM Stereo Jack
  • Unloaded

Standard Product

Product details

General

Application

15/9 Pin/HDMI, Pro AV, 3.5mm

Catalog Number

IMB153X2W

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Front-Loading Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Stereo Jack

Temperature Rating

Per TIA

Type

VGA

UPC

662620210018

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

20