Brand: Hubbell Wiring Device-Kellems
Catalog ID: NS751LA
Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Application
CATV
Catalog Number
NS751LA
Color
Light Almond
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) F-Coax Connector
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Size
Midsize
Specifications
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice & CATV
UPC
883778504112
Display Size
Standard Sized Product
Connectivity
Female to Female
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Industry Standard(s)
UL Listed
Carton Quantity
10