Brand: Hubbell Wiring Device-Kellems
Catalog ID: NSOBOX28BC
Catalog Number
NSOBOX28BC
EU RoHS Indicator
Yes
Item Type
Small Network Enclosure
Size
28"
Specifications
Type
Network Enclosures
UPC
883778503177
Thickness
0.0781
Width
16.8 in
Industry Standard(s)
Carton Quantity
2