HUBBELL WIRING DEVICE-KELLEMS
Image of NSOBOX48 netSELECT Cabinet, 48" H, With Hinged Door, White
Image of NSOBOX48 netSELECT Cabinet, 48" H, With Hinged Door, White
Discontinued

netSELECT Cabinet, 48" H, With Hinged Door, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBOX48

netSELECT Cabinet, 48" H, With Hinged Door, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Product details

General

Catalog Number

NSOBOX48

Color

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Size

48"

Specifications

  • Depth - 4.07” (103)
  • Finish - White, powder coat
  • Height - 48.94” (1243)
  • Material - 20-18 gauge steel
  • No. of Module - 21
  • Width - 14.94” (379)

Type

Network Enclosures

UPC

883778500404

Dimensions

Thickness

0.0781

Width

17.1 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed