Brand: Hubbell Wiring Device-Kellems
Catalog ID: NSOBX10B
Catalog Number
NSOBX10B
EU RoHS Indicator
Yes
Item Type
Small Network Enclosure
Size
10"
Specifications
Type
Network Enclosures
UPC
883778503696
Thickness
0.0781
Width
11.9 in
Industry Standard(s)
Carton Quantity
4