WBP_HBLPP10IGBK_PRODIMAGE
WBP_HBLPP10IGBK_PRODIMAGE

Aluminum Service Poles, 10" 2" Height, 1)IG Duplex, 2) Decorator Duplexes, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLPP10IGBK

Aluminum Service Poles, 10" 2" Height, 1)IG Duplex, 2) Decorator Duplexes, Black

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Knockouts
2
Number of Receptacles
2
Series
Three Service Pole
Type
with Isolated Ground
UPC
783585483986

Dimensions

Height
122 in