Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL28W47
Catalog Number
HBL28W47
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Item Type
30A Watertight Twist-Lock® Plug
Number Of Poles
2-Pole
Performance
Type
Plugs
UPC
783585131429
Dimensions
2.77 in x 2.77 in x 3.94 in
Height
3.94 in
Length
2.77 in
Width
2.77 in
Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Wires
3-Wire
Wire Size
Min Cords: 12/3 SJ, 16/3 S, 14/4 SJ, 18/4 S, 18/5 S;Max Cord: 8/3 S, 8/4 S, 10/5 S
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L5-30P
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
660