Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL69W76BK
Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.
Catalog Number
HBL69W76BK
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
30A Watertight Twist-Lock® Receptacle
Number Of Poles
3-Pole
Performance
Type
Receptacle
UPC
783585511283
Dimensions
4.56 in x 3.10 in x 2.92 in
Height
2.92 in
Length
4.56 in
Width
3.1 in
Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480 VAC
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Industry Standard(s)
Nema Rating
L16-30R
Carton Quantity
5