HUBBELL WIRING DEVICE-KELLEMS
Image of HBL60CM83WA Watertight Series, FD Box, 3/4" NPT, White
Image of HBL60CM83WA Watertight Series, FD Box, 3/4" NPT, White
play
Watertight Products

Watertight Series, FD Box, 3/4" NPT, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM83WA

Watertight Series, FD Box, 3/4" NPT ,White

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

  • Watertight Series
  • FD Box
  • 3/4" NPT
  • White

Product details

General

Catalog Number

HBL60CM83WA

Color

White

EU RoHS Indicator

Contact Manufacturer

Style

(2) ¾" NPT Hubs, FD Box

Type

Boxes

UPC

783585528786

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Media

Videos

play
Watertight Products