WBP_HBLDS3ACJ_PRODIMAGE
WBP_HBLDS3ACJ_PRODIMAGE
WBP_HBLDS3ACJ_back_PRODIMAGE
WBP_HBLDS3ACJ_side-L_PRODIMAGE
+1
WBP_HBLDS3ACJ_side-R_PRODIMAGE

Disconnect Switches, 30A 600V AC, Unfused, With Jog and Aux Contact, In NEMA 4X Enclosure

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS3ACJ

Disconnect Switches, 30A 600V AC,Unfused, With Jog and Aux Contact, In NEMA 4X Enclosure

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motorand driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

Product details

General

Application

Jog Switch / Aux Contact / Labelless

Catalog Number

HBLDS3ACJ

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585457765

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Certifications And Compliance

Standards - RoHS Compliance Status

CM