Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSL010I
Catalog Number
DSL010I
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Series
Style
Low Voltage Dimming Switches
Type
Accessories
UPC
783585565026
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10 EA