Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSM010W
Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.
Catalog Number
DSM010W
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Style
Low Voltage Dimming Switches
Type
Accessories
UPC
783585564944
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10 EA
Pallet Quantity
2000