HUBBELL WIRING DEVICE-KELLEMS
WBP_WS1020NW_PRODIMAGE
WBP_WS1020NW_PRODIMAGE
play
Tradeselect Devices
WBP_WS1020NW_side-R_PRODIMAGE
+2
WBP_WS1020NW_front_PRODIMAGE

Vacancy Sensors, Passive Infrared, 2Circuit, 120V AC, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WS1021W

Vacancy Sensors, Passive Infrared, 2Circuit, 120V AC, White

No Neutral

Product details

General

Catalog Number

WS1021W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual

UPC

783585428246

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10