HUBBELL WIRING DEVICE-KELLEMS
Image of WS1024NLA Lighting Controls, Occupancy Sensor WallSwitch, Passive Infrared, 2-Circuit, Light Almond, With Nightlight
Image of WS1024NLA Lighting Controls, Occupancy Sensor WallSwitch, Passive Infrared, 2-Circuit, Light Almond, With Nightlight
play
Tradeselect Devices
Image of WS1024NLA Lighting Controls, Occupancy Sensor WallSwitch, Passive Infrared, 2-Circuit, Light Almond, With Nightlight
+2
Image of WS1024NLA Lighting Controls, Occupancy Sensor WallSwitch, Passive Infrared, 2-Circuit, Light Almond, With Nightlight

Lighting Controls, Occupancy Sensor WallSwitch, Passive Infrared, 2-Circuit, Light Almond, With Nightlight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1024NLA

Lighting Controls, Occupancy Sensor WallSwitch, Passive Infrared, 2-Circuit, Light Almond, With Nightlight

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • With Nightlight and Neutral

Product details

General

Catalog Number

WS1024NLA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual/Auto

UPC

783585428192

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10

Media

Videos

play
Tradeselect Devices