HUBBELL WIRING DEVICE-KELLEMS
Image of WS2004NW Lighting Controls, Occupancy/VacancySensors, Wall Switch, Passive Infrared Technology, Neutral ConnectionRequired, 120/277V AC, With Night Light
Image of WS2004NW Lighting Controls, Occupancy/VacancySensors, Wall Switch, Passive Infrared Technology, Neutral ConnectionRequired, 120/277V AC, With Night Light
play
Tradeselect Devices
Image of WS2004NW Lighting Controls, Occupancy/VacancySensors, Wall Switch, Passive Infrared Technology, Neutral ConnectionRequired, 120/277V AC, With Night Light
+5
Image of WS2004NW Lighting Controls, Occupancy/VacancySensors, Wall Switch, Passive Infrared Technology, Neutral ConnectionRequired, 120/277V AC, With Night Light

Lighting Controls, Occupancy/VacancySensors, Wall Switch, Passive Infrared Technology, Neutral ConnectionRequired, 120/277V AC, With Night Light

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS2004NW

Lighting Controls, Occupancy/VacancySensors, Wall Switch, Passive Infrared Technology, Neutral ConnectionRequired, 120/277V AC, With Night Light, White

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • With Nightlight and Neutral

Product details

General

Catalog Number

WS2004NW

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual/Auto

UPC

783585256757

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10

Media

Videos

play
Tradeselect Devices