Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSC010W
Catalog Number
DSC010W
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Style
Low Voltage Dimming Switches
Type
Accessories
UPC
783585565088
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10 EA