HUBBELL WIRING DEVICE-KELLEMS
Image of R202HC RLY, 20A/2P, 14K, 480V, ELECT HELD N/C
Image of R202HC RLY, 20A/2P, 14K, 480V, ELECT HELD N/C
Discontinued

RLY, 20A/2P, 14K, 480V, ELECT HELD N/C

Brand: Hubbell Wiring Device-Kellems

Catalog ID: R202HC

RLY, 20A/2P, 14K, 480V, ELECT HELD N/C

  • Smart relay card self-identifies automatically to control panel
  • Individually board mounted and can be installed in any combination
  • Manual override button and LED status indication

Product details

General

Catalog Number

R202HC

Color

Gray

Series

Relay Panels

Type

Relay Cards

UPC

783585427362

Electrical Ratings

Voltage Rating

480 VAC

Voltage Rating Description

480V AC

Logistics

Carton Quantity

10