HUBBELL WIRING DEVICE-KELLEMS
Image of HBLMP Inlet, 1/4'' tab terminations, without divider
Image of HBLMP Inlet, 1/4'' tab terminations, without divider
Image of HBLMP Inlet, 1/4'' tab terminations, without divider
Image of HBLMP Inlet, 1/4'' tab terminations, without divider

Inlet, 1/4'' tab terminations, without divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMP

Inlet , 1/4'' tab terminations, without divider

  • Inlet
  • 1/4'' tab terminations
  • without divider

Product details

General

Catalog Number

HBLMP

EU RoHS Indicator

Contact Manufacturer

Item Type

20A Insul-Lock plus receptacle

Number Of Poles

2-Pole

UPC

783585580890

Dimensions

Dimensions

1.23 in x 1.02 in x 1.22 in

Height

1.22 in

Length

1.23 in

Width

1.02 in

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

100