HUBBELL WIRING DEVICE-KELLEMS
Image of CFBS1R4CUP Adjustable Mounting Cup with Low Voltage Dividing System
Image of CFBS1R4CUP Adjustable Mounting Cup with Low Voltage Dividing System
play
SystemOne Recessed Floor Boxes
Image of CFBS1R4CUP Adjustable Mounting Cup with Low Voltage Dividing System
+1
Image of CFBS1R4CUP Adjustable Mounting Cup with Low Voltage Dividing System
Buy America(n) Qualified

Adjustable Mounting Cup with Low Voltage Dividing System

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4CUP

Concrete Floorboxes, Recessed, 4" CFBS1R4 Series, Adjustable Mounting Cup with Low Voltage Dividing System

  • Required Adjusting Mounting Cup For CFBS1R4xx Series Recessed Flooboxes
  • Purchased Separately
  • Allows for Post Pour Adjustment
  • For Use with CFBS1R4CVR Series Recessed Covers

Product details

General

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBS1R4CUP

Color

White

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

NonMetallic

Mounting Method

Mounts to Box

Sub Brand

Recessed Concrete Floor Boxes

Type

4" Round Recessed Floor Box- Required

UPC

783585544694

Dimensions

Length

2.82 in

Width

1.75 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

640

Media

Videos

play
SystemOne Recessed Floor Boxes