WBP_RCT221BZE_open_PRODIMAGE
WBP_RCT221BZE_open_PRODIMAGE
play
play
Tamper-Resistant Receptacles
+1
Countertop Receptacles

20A Kitchen Counter Receptacle, Flush Mount, Bronze

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RCT221BZE

20A Kitchen Counter Receptacle, Flush Mount, Bronze

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

Flush Mount

Product details

General

Application
  • Power on Counter Top
Color
  • Bronze
Construction
Fabricated
Construction Material - Main
221 Meunt
EU RoHS Indicator
Contact Manufacturer
Material
221 Meunt
Mounting Type
In Kitchen Counter Top
Number Of Outlets
1 Duplex
Number Of Poles
2
Series
Countertop Receptacle
Size
Standard Sized
Style
Flush
Sub Brand
Furniture Boxes
Type
  • Power Only
  • Power Only
UPC
883778309571

Dimensions

Dimensions
4.20 in x 4.20 in x 6.48 in
Height
6.48 in
Length
4.2 in
Width
4.2 in

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Conductor Related

Cable Entry
Kos in Bottom
Number Of Wires
3

Certifications And Compliance

Industry Standard(s)
UL
Nema Rating
5-20R

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Hubbell Tri-Power Pop-Up Receptacle
play
Tamper-Resistant Receptacles
play
Countertop Receptacles

Engineering Drawing