Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS120ILV
Catalog Number
DS120ILV
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Single Pole
Type
Rocker/Decorator
UPC
783585565309
Amperage Rating
5 A
Voltage Rating
24 VDC
Carton Quantity
10