Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS320LALV
Catalog Number
DS320LALV
Color
Light Almond
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Three Way
Type
Rocker/Decorator
UPC
783585565392
Amperage Rating
5 A
Voltage Rating
24 VDC
Carton Quantity
10