WBP_HBLDS3PJ_PRODIMAGE
WBP_HBLDS3PJ_PRODIMAGE
WBP_HBLDS3PJ_front_LEDs-ON_PRODIMAGE
WBP_HBLDS3PJ_front_PRODIMAGE
+1
WBP_HBLDS3PJ_LEDs-OFF_PRODIMAGE

DISCONNECT,UN-F,100A, 4X,LED LIGHTS, JOG

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS10PJ

DISCONNECT,UN-F,100A, 4X,LED LIGHTS, JOG

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motorand driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Integral jog switch allows communication to a PLC
  • Accepts up to 2 Auxiliary contacts

Product details

General

Application
LED indicators / Jog Switch / Labelless
Enclosure Type
Non-Metallic
EU RoHS Indicator
Contact Manufacturer
Series
Non-Fused
Style
inSIGHT
Type
Disconnect Switches
UPC
783585640198

Electrical Ratings

Current / Amperage Rating
100 A