HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS6P DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS
Image of HBLDS6P DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS
Image of HBLDS6P DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS
Image of HBLDS6P DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS
Image of HBLDS6P DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS
Discontinued

DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6P

DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS

Hubbell’s new 30A Circuit-Lock Disconnect with integral phase indication LEDs redefines the benchmark for safety by providing insight into the enclosure while in use. Six highly visible LEDs (3 line side/3 load side) display the electrical status of the switch by phase. This voltage detection feature significantly improves existing safety and maintenance procedures by visually providing critical information, such as a welded contact or dropped phase, to personnel prior to removing the enclosure cover. With an ever-growing focus on safety improvements, Hubbell inSIGHT TM disconnects provide a difference you literally can see.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Highly visible red handle meets OSHA LO/TO capabilities
  • Accepts up to 2 Auxiliary contacts

Product details

General

Application

LED indicators / Labelless

Catalog Number

HBLDS6P

Enclosure Type

Non-Metallic

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

inSIGHT

Type

Disconnect Switches

UPC

783585640075

Electrical Ratings

Current / Amperage Rating

60 A

Logistics

Carton Quantity

1