Brand: Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP28
Application
Catalog Number
NSOBXP28
Color
White
Construction Material - Main
High-Impact Thermoplastic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Satin
Series
NSO
Size
30 x 17.5 x 4.35
Style
Non-Metallic
Sub Brand
Cabinets
Type
NetSelect
UPC
883778506505
Cubic Capacity
2131.5 cu.in
Depth
4.35 in
Height
28 in
Width
17.5 in
Industry Standard(s)
UL 1863
Carton Quantity
1
Pallet Quantity
27