HUBBELL WIRING DEVICE-KELLEMS
Image of NSOBXP42 netSELECT Cabinet, 42" H, With Vented Door
Image of NSOBXP42 netSELECT Cabinet, 42" H, With Vented Door
Image of NSOBXP42 netSELECT Cabinet, 42" H, With Vented Door

netSELECT Cabinet, 42" H, With Vented Door

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBXP42

netSELECT Cabinet, 42" H, With Vented Door

  • WIFI Transparent Non-Metallic Construction
  • Hinged Cover Incorporates Trim Ring and Can Open Left or Right
  • Horizontal And Vertical Module Mounting Holes For Maximum Flexibility
  • Recommended Module Unit Capacity: 16
  • Optional Lock Kit Available

Product details

General

Application

Wall Mount Network Enclosures

Catalog Number

NSOBXP42

Color

White

Construction Material - Main

High-Impact Thermoplastic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin

Series

NSO

Size

45.1 x 17.5 x 4.35

Style

Non-Metallic

Sub Brand

Cabinets

Type

NetSelect

UPC

883778506628

Dimensions

Cubic Capacity

3197.25 cu.in

Depth

4.35 in

Height

42 in

Width

17.5 in

Certifications And Compliance

Industry Standard(s)

UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

16