Brand: Hubbell Wiring Device-Kellems
Catalog ID: NSOBXP14B
Application
Wall Mount Network Enclosures
Application - For Use On
NSOBXP14D
Catalog Number
NSOBXP14B
Color
White
Construction Material - Main
High-Impact Thermoplastic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Satin
Series
NSO
Size
13.5 x 17.1 x 3.95
Style
Non-Metallic
Sub Brand
Cabinet Accessories
Type
NetSelect
UPC
883778506642
Cubic Capacity
967.75 cu.in
Depth
3.95 in
Height
14 in
Width
17.5 in
Industry Standard(s)
UL 1863
Carton Quantity
1
Pallet Quantity
28