HUBBELL WIRING DEVICE-KELLEMS
Image of WB2 Cable Management Hardware, Wall Mount Bracket, Vertical Equipment Mounting, 2 Rack Unit
Image of WB2 Cable Management Hardware, Wall Mount Bracket, Vertical Equipment Mounting, 2 Rack Unit

Cable Management Hardware, Wall Mount Bracket, Vertical Equipment Mounting, 2 Rack Unit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WB2

Cable Management Hardware, Wall Mount Bracket, Vertical Equipment Mounting, 2 Rack Unit

  • Vertical Equipment Mounting
  • 2 Rack Unit

Standard Product

Product details

General

Application

Mounts to Wall

Catalog Number

WB2

Color

Black

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Coateded

Mounting Type

12-24 Mounting Hardware

Sub Brand

NextFrame

Type

Wall Mount Bracket

UPC

662620661377

Dimensions

Cubic Capacity

341.59125 cu.in

Depth

3.9 in

Height

4.55 in

Width

19.25 in

Certifications And Compliance

Industry Standard(s)

UL1863, EIA-310-D

Logistics

Carton Quantity

1

Resources and downloads