HUBBELL WIRING DEVICE-KELLEMS
Image of WBS28 Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 8" Deep
Image of WBS28 Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 8" Deep

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 8" Deep

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WBS28

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 8" Deep

  • Side Hinged
  • 2 Rack Units
  • 8" Deep

Standard Product

Product details

General

Application

Side Hinge

Catalog Number

WBS28

Color

Black

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black Powder Coated

Size

2U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660219

Dimensions

Depth

8 in

Width

19 in

Conductor Related

Wire Size

28 Menne

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

1

Resources and downloads