HUBBELL WIRING DEVICE-KELLEMS
Image of HBLS330R6W Heavy Duty Products, IEC Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, NEMA 4X/IP67, Watertight
Image of HBLS330R6W Heavy Duty Products, IEC Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, NEMA 4X/IP67, Watertight
play
Advantage Series Switch-Rated Pin & Sleeve

Heavy Duty Products, IEC Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, NEMA 4X/IP67, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLS330R6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, NEMA 4X/IP67, Watertight

Advantage® Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage® Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage® Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage® series simply has more… Advantages.

Product details

General

Catalog Number

HBLS330R6W

Color

Blue

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Advantage® Switch-Rated

Style

IP69k NEMA 4X

Type

Watertight Receptacle

UPC

783585550398

Electrical Ratings

Amperage Rating

30/32 A

Current / Amperage Rating

30/32 A

Voltage Rating

250 VAC/220-240 VAC

Voltage Rating Description

250 VAC/220-240 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

10

Media

Videos

play
Advantage Series Switch-Rated Pin & Sleeve