WBP_HBL5266C_PRODIMAGE
WBP_HBL5266C_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
WBP_HBL5266C_front_PRODIMAGE
+2
WBP_HBL5266C_side-R_PRODIMAGE

Straight Blade Devices, Male Plug, Insulgrip-Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A125V, 5-15P and White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5266C

Straight Blade Devices, Male Plug, Insulgrip-Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3- Wire Grounding, 15A125V, 5-15P, Black and White, Single Pack.

Product details

General

Catalog Number

HBL5266C

Color

Black, White

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Insulgrip®

Style

Standard

Type

Plug

UPC

783585173009

Dimensions

Dimensions

1.52 in x 1.52 in x 1.96 in

Height

1.96 in

Length

1.52 in

Weight

0.15 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • Fed. Spec. W-C596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

3600