WBP_HBL9309_PRODIMAGE
WBP_HBL9309_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 125V, 5-30P, Single Pack.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL9309

Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 125V, 5-30P, Black, Single Pack.

Product details

General

Color
  • Black
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
2
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#4 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Extra Heavy Duty
Style
Grounding
Type
Plug
UPC
783585015224

Dimensions

Dimensions
4.34 in x 2.75 in x 1.88 in
Height
1.88 in
Length
4.34 in
Weight
0.55 lb
Width
2.75 in

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
3750 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG to #4 AWG

Certifications And Compliance

Nema Rating
5-30P

Logistics

Carton Quantity
10
Pallet Quantity
1360

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing