HUBBELL WIRING DEVICE-KELLEMS
Image of GFMST20 Extra Heavy Duty UL Type 3R Rated GFCI Module with Manual Set, 20A, 120V AC, Yellow
Image of GFMST20 Extra Heavy Duty UL Type 3R Rated GFCI Module with Manual Set, 20A, 120V AC, Yellow

Extra Heavy Duty UL Type 3R Rated GFCI Module with Manual Set, 20A, 120V AC, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFMST20

Power Protection Products, GFCI Modules, Industrial/Commercial, Manual Set, 20A 120V AC, Faceless, 6" Wire Leads, 4-6 mA Trip Level, Yellow

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments

Product details

General

Application

  • GFCI Module

Catalog Number

GFMST20

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Extra Heavy Duty

Specifications

  • Cover - PBT
  • Flap - PBT
  • Housing - PBT
  • Screws - Zinc plated steel

Style

Manual Set

Type

GFCI Module

UPC

783585703275

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

2500 W

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

2000