HUBBELL WIRING DEVICE-KELLEMS
Image of IDEVZ01DW iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White
Image of IDEVZ01DW iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White
Image of IDEVZ01DW iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White
Image of IDEVZ01DW iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White

iDevices ZWave Enabled RF Decorator Switch 960W Incandescent, 1800W CFL/LED, 15A, 120VAC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IDEVZ01DW

This ZWave enabled switch allows for single pole setup, or multi-way functionality (up to 6-way with the IDEVZ03DW addon switch), providing unparalleled flexibility anywhere in your home. Control and monitor your home's switch-operated interior and exterior lighting, switch-controlled fireplaces, receptacles and more to turn on and off from anywhere. Conveniently operated through other smart home integrations with Alexa, Alarm.com, and the Google Assistant. 150ft range. Interchangable paddle switch. 120VAC, 1800W Resistive, 15A, Neutral Wire Required, White + Light Almond

Product details

General

Catalog Number

IDEVZ01DW

Lamp Type

Most Bulbs

Number Of Poles

1

Type

Switch

UPC

883778316326

Dimensions

Depth

1.13 in. in

Height

4.13 in

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

1800 W, 15 A

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Logistics

Carton Quantity

48

Pallet Quantity

1728