HUBBELL WIRING DEVICE-KELLEMS
Image of PH20A10S Power Distribution Unit, Horizontal, 1 Rack Unit, 20 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord
Image of PH20A10S Power Distribution Unit, Horizontal, 1 Rack Unit, 20 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord
Image of PH20A10S Power Distribution Unit, Horizontal, 1 Rack Unit, 20 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord

Power Distribution Unit, Horizontal, 1 Rack Unit, 20 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH20A10S

Power Distribution Unit, Horizontal, 1 Rack Unit, 20 Amps, 10 Output Receptacles, On/Off Switch, Breaker, 10 FT Power Cord

Product details

General

Application

  • Basic PDU

Catalog Number

PH20A10S

Color

Black

Environmental Conditions

32ºF - 122ºF (0ºC - 50ºC)

Material

Powder Coated Aluminum

Number of Receptacles

10

Series

Horizontal

Style

1 Rack Unit

Type

20 Amp

UPC

662620342764

Dimensions

Dimensions

18.96 in x 3.7 in x 1.72 in

Height

1.72 in

Length

18.96 in

Width

3.7 in

Electrical Ratings

Voltage Rating Description

120V Input, 50–60Hz

Wattage

1900 W

Certifications And Compliance

Industry Standard(s)

cULus Listed to IEC 62368-1

Resources and downloads