Brand: Hubbell Wiring Device-Kellems
Catalog ID: NS783W
Coaxial video and combination jacks complement multimedia needs in a 1-gang decorator opening. High impact-resistant thermoplastic frame. Jacks meet FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Application
Catalog Number
NS783W
Color
White
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
2) 6-Position 4-Conductor Jack, 1) F-Coax Connector
Material - Mounting Hardware
Screw Mounting
Size
Standard
Specifications
Device Type - 6-Position, 4-Conductor
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice and Data
UPC
883778501869
Display Size
Standard Sized Product
Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Industry Standard(s)
UL Listed
Carton Quantity
10