HUBBELL WIRING DEVICE-KELLEMS
Image of GFPST2301 Portable GFCI 30A Line Cord

Portable GFCI 30A Line Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPST2301

Extra Heavy Duty Industrial Circuit Guard® Portable GFCI, 30A, 240V AC, 6' Cord Length, 10/3 SJGOOW Type 4X, 4-6mA Trip Level, Manual Set, Black

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • TYPE 4x and 6P wet location rated for indoor/outdoor applications
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral
  • Self-test functionality in accordance with UL 943

Product details

General

Application

Heavy Duty Industrial

Catalog Number

GFPST2301

Color

Gray/Black

Environmental Conditions

Indoor, Outdoor, Wahsdown

Material

Non-Metallic

Number Of Poles

2

Series

Extra Heavy Duty

Style

Manual Set

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Type

Portable

UPC

783585694498

Electrical Ratings

Amperage Rating

30 A

Phase

1 PH

Voltage Rating

240 VAC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Industry Standard(s)

UL 943

Resources and downloads

Installation Manuals

Sales Drawings