HUBBELL WIRING DEVICE-KELLEMS
Image of GFPST4315 Portable GFCI 30A Line Cord
Image of GFPST4315 Portable GFCI 30A Line Cord
Image of GFPST4315 Portable GFCI 30A Line Cord
Image of GFPST4315 Portable GFCI 30A Line Cord

Portable GFCI 30A Line Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPST4315

Extra Heavy Duty Industrial Circuit Guard® Portable GFCI, 30A, 3 Phase 120/208V AC, 6' Cord Length, 10/5 SEOW, Type 4X, 4-6mA Trip Level, Automatic Set, Yellow

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • TYPE 4x and 6P wet location rated for indoor/outdoor applications
  • Red blinking light plus optional audible alarm
  • Open neutral protection Trips upon loss of neutral
  • Self-test functionality in accordance with UL 943

Product details

General

Application

Heavy Duty Industrial

Catalog Number

GFPST4315

Color

Gray/Yellow

Environmental Conditions

Indoor, Outdoor, Wahsdown

Material

Non-Metallic

Number Of Poles

3

Series

Extra Heavy Duty

Style

Automatic Set

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Type

Portable

UPC

783585703206

Electrical Ratings

Amperage Rating

30 A

Phase

3 PH

Voltage Rating

120/208 VAC

Conductor Related

Number Of Wires

4

Certifications And Compliance

Industry Standard(s)

UL 943

Resources and downloads

Installation Manuals

Sales Drawings