Brand: Hubbell Wiring Device-Kellems
Catalog ID: PV3615A12S
Application
Catalog Number
PV3615A12S
Color
Black
Environmental Conditions
32ºF - 122ºF (0ºC - 50ºC)
Material
Powder Coated Aluminum
Number of Receptacles
12
Series
Vertical
Style
36" Length
Type
15 Amp
UPC
662620342771
Dimensions
36 in x 2.05 in x 2.13 in
Height
2.13 in
Length
36 in
Width
2.05 in
Voltage Rating Description
120V Input, 50–60Hz
Wattage
1400 W
Industry Standard(s)
cULus Listed to IEC 62368-1