Brand: Hubbell Wiring Device-Kellems
Catalog ID: M004SGGFP
Catalog Number
M004SGGFP
Color
Gray
Enclosure Type
NEMA 1
EU RoHS Indicator
No
Item Type
Power System Distribution Assemblies
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585521527
Cubic Capacity
112.728 cu.in
Depth
2.1
Height
12.2 in
Width
4.4 in
Cable Entry
Plug-In