HUBBELL WIRING DEVICE-KELLEMS
Image of CFBS1R4PFB PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour
Image of CFBS1R4PFB PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour
play
SystemOne Recessed Floor Boxes
Image of CFBS1R4PFB PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour
+5
Image of CFBS1R4PFB PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour
Buy America(n) Qualified

PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4PFB

Concrete Floorboxes, Recessed, PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

  • Corrosion-Resistant PVC Recessed 4" Round Floorbox
  • For Use In Concrete Floors
  • 5.00" Minimum Depth of Pour
  • Box Includes Installation Cover

PVC Construction; PVC Conduit Reducers Incuded

Product details

General

Application

  • For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFBS1R4PFB

Color

Gray

Construction

Thermoplastic

EU RoHS Indicator

Contact Manufacturer

Knockouts

2) 1/2"- 1 1/4", 2) 1" - 2"

Material

Thermoplastic

Mounting Method

Cast into Slab

Series

Recessed - CFB Series

Size

4 Inch Round

Sub Brand

Recessed Concrete Floor Boxes

Type

4" Round Recessed Floor Box

UPC

783585544656

Dimensions

Dimensions

7.85 in x 6.45 in x 6 in

Height

6 in

Length

7.85 in

Width

6.45 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

95

Media

Videos

play
SystemOne Recessed Floor Boxes