HUBBELL WIRING DEVICE-KELLEMS
Image of RAFB4SPBLANK RAFB4 Series, Mounting Plate, 1-Gang, Blank
Image of RAFB4SPBLANK RAFB4 Series, Mounting Plate, 1-Gang, Blank

RAFB4 Series, Mounting Plate, 1-Gang, Blank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAFB4SPBLANK

SystemOne Recessed Blank Floor Box Plate

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- Blank

Product details

General

Application

  • For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4SPBLANK

Color

White

Construction

Stamped

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Series

Recessed Round - RAF Series

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Raised Access Floor Box Sub Plate

UPC

783585445243

Dimensions

Length

3.59 in

Width

3.59 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Pallet Quantity

4750