HUBBELL WIRING DEVICE-KELLEMS
Image of S1R4PTQUAD Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box
Image of S1R4PTQUAD Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box
play
SystemOne Recessed 4" Fire-Rated Poke-Throughs

Recessed 4" Series, (1) S1R4PTFIT fitting, (1) S1R4SPQUAD Sub Plate, (1) S1FRPTJB Hubbell Junction Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4PTQUAD

Fire Rated Poke Throughs, Recessed 4" Series, Through Floor Fitting, Quad Plate

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Product details

General

Accessory Type

4" FRPT Kit

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4PTQUAD

Color

Metallic

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

4" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

4" Core Hole

Number Of Outlets

(1) Quad 20A 125V Receptacle

Size

Standard Sized Product

Style

FRPT Fittings

Sub Brand

SystemOne Recessed

Type

4" Recessed Rated Poke Through Kits

UPC

783585445977

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1

Pallet Quantity

90

Media

Videos

play
SystemOne Recessed 4" Fire-Rated Poke-Throughs