HUBBELL WIRING DEVICE-KELLEMS
Image of AFBS1R4BOTTOM Recessed 4" Series, Cast Aluminum Box, Replacement Box Base with Knockouts
Image of AFBS1R4BOTTOM Recessed 4" Series, Cast Aluminum Box, Replacement Box Base with Knockouts

Recessed 4" Series, Cast Aluminum Box, Replacement Box Base with Knockouts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4BOTTOM

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box, Replacement Box Base with Knockouts

  • Replacement Base with Mounting Screws for AFBS1R4BASE Box
  • Bottom Knockouts Concentric 1/2", 3/4", 1"
  • Side Knockouts (4) 1/2"

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4BOTTOM

Color

Steel

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

4) 1/2", 1) 1/2"- 1"

Material

Composite

Mounting Type

Mounts to Box

Series

Recessed Round - AFB Series

Size

4 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box Accessory

UPC

783585545370

Certifications And Compliance

Industry Standard(s)

cULus